SR774DCDA-LF-CFM 6
Discontinued
Part of the 774DCDA Series
Ordering Code: 0691886
UPC: 098268264692
Lead Free: NO
6 In SS Double Check Detector Assembly Backflow Preventer, No Shutoff, Red Silicon Internals, Gallons/Minute Meter, Short Lay Length
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Double Check Detector Assembly |
Body Finish | Stainless Steel |
Body Material | Stainless Steel |
Body Pattern | Straight |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | Yes |
Bypass Size | 3/4 IN |
Cap And Tether | No |
Disc Material | Does Not Apply To Product |
EAN | 098268264692 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 6 IN |
Inlet Connection Size-Metric | 152.4 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 110 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | GPM |
Minimum Temperature - Celsius | 1.00 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0691886 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 774DCDA |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |