SR774DCDA-OSY-CFM 2 1/2
Discontinued
Part of the 774DCDA Series
Ordering Code: 0437716
UPC: 098268903782
Lead Free: NO
2 1/2 In SS Double Check Detector Assembly Backflow Preventer, OSY Shutoffs, Cubic Feet Meter, Red Silicon Internals, Short Lay Length
This 2 1/2 inch double check detector backflow preventer assembly is designed to prevent the reverse flow of fire protection substances and water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection at cross-connections identified as non-health hazards such as on fire protection systems and from other contaminants found at the service line entrance. The compact modular design has a single access cover for easy maintenance. It is approved for horizontal and vertical flow up installation. It consists of a light weight stainless steel body, outside stem and yoke resilient seated gate valves, torsion spring check valves, four test cocks, red silicone rubber discs, short lay length and a cubic feet per minute metered bypass to detect underground leaks and unauthorized water use.
Features
- Cubic foot meter
- Stainless steel body
- Non-health hazard application
- No special tools required for servicing
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Double Check Detector Assembly |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | Straight |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | Yes |
| Bypass Size | 3/4 IN |
| Cap And Tether | No |
| Disc Material | Does Not Apply To Product |
| EAN | 098268903782 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | CFM |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0437716 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Series | 774DCDA |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |