C300A-OSY-C
Ames Fire and Waterworks Series C300 double check valve backflow preventer assembly prevents the backflow of pollutants that are objectionable, but not toxic, from entering into the potable water supply. Its compact housing consists of two independently operating tri-link check valves, two shutoff valves, and four test cocks. It features a stainless steel housing and sleeve and is 70 percent lighter than traditional designs. It is designed for non-health hazard applications and may be installed under continuous pressure service to protect against both backpressure and backsiphonage. It is used primarily on fire sprinkler lines when it is necessary to monitor unauthorized use of water. The maximum working pressure is 175psi (12.06 bar).
Features
- Stainless steel for corrosion resistance
- Lightweight construction
- 150 pound ANSI/AWWA CL D flanged
- Outside screw and yoke shutoffs
| Specifications | |
|---|---|
| Backflow Preventer Type | Double Check Detector Assembly |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | YES |
| Bypass | Yes |
| Cap And Tether | No |
| EAN | 737733003618 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 80 MM |
| Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | CFM |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3 IN |
| Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Part Number | 0191380 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Series | C300 |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | Colt |