M300NA
Discontinued
Stainless Steel Double Check Detector Assembly Backflow Preventers with Bi-Link Check Valves for High Flow Fire Systems
M300NA
Discontinued
Stainless Steel Double Check Detector Assembly Backflow Preventers with Bi-Link Check Valves for High Flow Fire Systems
Features
- Can be installed under continuous pressure service to protect against backpressure and backsiphonage
- Extremely compact design is significantly lighter than traditional designs
- Patented bi-link check provides low pressure loss
- Entire valve body and closure sleeve manufactured from 304 stainless steel
Series M300Na Double Check Valve Assemblies are specifically designed for high flow fire systems to prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. Its compact housing consists of two independently operating bi-link check valves, two shutoff valves, and four test cocks. It features a stainless steel housing and sleeve and is 70% lighter than traditional designs. Series M300Na features the certified lowest pressure loss and is designed for non-health hazard applications and may be installed under continuous pressure service to protect against both backpressure and backsiphonage. This Series is used primarily on fire sprinkler lines when it is necessary to monitor unauthorized use of water. Maximum Working Pressure: 175psi (12.06 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific M300NA
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
ARK C/M 2 1/2-4
Replacement Part |
</br>C200, C300, LFC300</br> |
Closure Sleeve, Sleeve O-ring, Lube</br> |
|
ARK M200A/M300ACK1 2 1/2-3
First Check Kit |
</br>M200, M300, LFM300</br> |
First Check Assembly, Check O-ring, Lube</br> |
|
ARK M200A/M300ACK2 2 1/2-3
Second Check Kit |
</br>M200, M300, LFM300</br> |
Second Check Assembly, Check O-ring, Lube</br> |
|
ARK M200A/M300ARC4 2 1/2-3
Check Rubber Parts Kit |
</br>M200, M300, LFM300</br> |
Shutoff Disc, Check O-ring, E-Clip, Sleeve O-ring, Lube</br> |
|
ARK C/M 6
Replacement Part |
</br>C200, C300, LFC300</br> |
Closure Sleeve, Sleeve O-ring, Lube</br> |
|
ARK M200A/M300ACK1 4
First Check Kit |
</br>M200, M300, LFM300</br> |
First Check Assembly, Check O-ring, Lube</br> |
|
ARK M200A/M300ACK2 4
Second Check Kit |
</br>M200, M300, LFM300</br> |
Second Check Assembly, Check O-ring, Lube</br> |
|
ARK M200A/M300ARC4 4
Check Rubber Parts Kit |
</br>M200, M300, LFM300</br> |
Shutoff Disc, Check O-ring, E-Clip, Sleeve O-ring, Lube</br> |