U719-QT 1
Part of the 719 Series
Ordering Code: 0062802
UPC: 098268069990
Lead Free: NO
1 In Bronze Double Check Valve Assembly, Quarter Turn Ball Valve, Union Connections
This 1 inch double check valve assembly is designed to prevent the reverse flow of contaminated water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection at cross-connections identified as non-health hazard applications and from other contaminants found at the service line entrance. This compact design with separate access top entry for easy maintenance is approved with the arrow on the valve pointing in the direction of flow for horizontal and vertical installations. This assembly consists of a bronze alloy body, quarter-turn ball valves with tee handles, union connections, screw driver slotted test cocks, two replaceable positive seating check valves, and seat discs with reversible rubber.
Product Features
- Reversible seat disc rubber, extends the check valve life
- Chloramine resistant elastomers
- Bronze alloy body construction
- Top mounted screwdriver slotted ball valve test cocks
Specifications | |
---|---|
Backflow Preventer Type | Double Check Valve Assembly |
Body Finish | Bronze |
Body Material | Bronze |
Body Pattern | Inline |
Brand Name | Watts |
Bypass | No |
Cap And Tether | No |
Disc Material | Rubber |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Union Joint |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Model Number | U719-QT 1 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Union Joint |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | NPT |
Part Number | 0062802 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Engineered Plastic |
Series | 719 |
Strainer | No |
Type | Kit |
-
Downloads