LFU007M2-QT-S 3/4
Discontinued
Part of the LF007 Series
Ordering Code: 0122598
UPC: 098268638806
Lead Free: YES
3/4 IN Lead Free Double Check Valve Backflow Preventer Assembly, Quarter Turn Shutoff, Union, Copper Silicon Alloy Strainer, Single Top Entry
This 3/4 inch lead free double check valve backflow preventer assembly is designed to prevent the backflow of polluted water from reentering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for providing protection in continuous pressure piping applications and at cross-connections identified as non-health hazards and for contaminants at the service line entrance. This assembly consists of a lead free body construction, union end connections, quarter turn ball valve shutoffs, top mounted test cocks, two in-line independent positive seating check modules, captured springs, replaceable check discs and seats, and strainer.
Features
- Lead free construction
- Modular compact design
- Replaceable seats and seat discs
- Strainer
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Double Check Valve Assembly |
| Body Finish | Cast Copper Silicon Alloy |
| Body Material | Lead Free Bronze |
| Body Pattern | Straight |
| Brand | Watts |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 098268638806 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Union Joint |
| Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 1.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Union Joint |
| Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Outlet Thread Type | FPT |
| Part Number | 0122598 |
| Polymer Coating | No |
| Protection Type | Backpressure |
| Seat Material | Rubber |
| Series | LF007 |
| Strainer | Yes |
| Technologies | Does Not Apply To Product |
| Tradename | None |