826YDRPDA-OSY-GPM 8
Discontinued - Replaced By: LF866-DOSY-GPM 8
Part of the 826YD Series
Ordering Code: 67000052
UPC: 643925011630
Lead Free: NO
8 In Ductile Iron Reduced Pressure Detector Backflow Preventer Assembly, Epoxy Coated, OSY, Gallons/Minute Meter
This 8 inch DuraCheck in-line reduced pressure detector backflow preventer assembly protects against high hazard (toxic) fluids in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants. It is also used in irrigation systems, boiler feed, water lines and other installations requiring maximum protection and detection of unauthorized water use. This assembly consists of a ductile iron body, stainless steel check assemblies, resilient seated gate valves with outside stem and yoke, test cocks, and gallon per minute metered bypass. The maximum working pressure is 175 psi (12.1 bar).
Features
- Epoxy coated for longevity
- Stainless steel check assemblies
- Detector bypass assembly
- Side mounted relief valve
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Detector Assembly |
Body Finish | Epoxy Coated |
Body Material | Cast Iron |
Body Pattern | Straight |
Brand | FEBCO |
Buy American Act Compliant | YES |
Bypass | Yes |
Bypass Size | 3/4 IN |
Cap And Tether | No |
EAN | 643925011630 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 8 IN |
Inlet Connection Size-Metric | 200 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 175 |
Meter Type | GPM |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 8 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Part Number | 67000052 |
Polymer Coating | Yes |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 826YD |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |