D826YD-RPDA-OSY-GPM 6
Discontinued - Replaced By: LF866-DOSY-CFM 6
Part of the 826YD Series
Ordering Code: 67000085
UPC: 643925024593
Lead Free: NO
6 In Ductile Iron Reduced Pressure Detector Backflow Preventer Assembly, OSY, Gallons/Minute Meter
This 6 inch reduced pressure detector backflow preventer assembly prevents the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. It is ideal for protection of health hazard cross-connections or for containment at the fire line service entrance and has the capability of measuring water flow in the system to identify any leakage within the fire protection system. It features a ductile iron fusion epoxy coated body, two in-line independent check valves, replaceable check seats with an intermediate relief valve, ball valve test cocks, gallons per minute metered bypass and domestic outside stem and yoke resilient seated gate valves. The maximum working pressure is 175 psi (12.06 bar).
Features
- Ductile iron body for superior strength
- Includes stainless steel check valves for corrosion resistance
- In line-pattern
- Center stem guides check valves
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Detector Assembly |
Body Finish | Epoxy Coated |
Body Material | Cast Iron |
Body Pattern | Straight |
Brand | FEBCO |
Bypass | Yes |
Bypass Size | 3/4 IN |
Cap And Tether | No |
Disc Material | Does Not Apply To Product |
EAN | 643925024593 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 6 IN |
Inlet Connection Size-Metric | 150 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 175 |
Meter Type | GPM |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 67000085 |
Polymer Coating | Yes |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 826YD |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |