909-QT 4
Discontinued
Part of the 909 Large Series
Ordering Code: 0435801
UPC: 098268068733
4 IN Cast Iron Reduced Pressure Zone Backflow Preventer Assembly, Quarter Turn Shutoff Valves, Epoxy Coated Using ArmorTek Technology
This 4 inch reduced pressure zone backflow preventer assembly with its exclusive design incorporating the patented air-in and water-out principle for protection during an emergency condition prevents the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and contaminants found at the service line entrance. This assembly consists of a fused epoxy coated cast iron body, quarter turn ball valve shutoffs with lever handles, captured spring check valves, replaceable seats, top mounted test cocks, and a field reversible pressure differential relief valve. The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
Features
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- Cast iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
- Quarter-turn ball valves
- Maximum flow at low pressure drop
- No special tools required for servicing
- Captured spring check assemblies
- Top mounted test cocks
- Replaceable seats
Specifications | |
---|---|
ArmorTek Technology | Yes |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Epoxy Coated Using ArmorTek Technology |
Body Material | Cast Iron |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Cap And Tether | No |
EAN | 098268068733 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Mechanical Joint |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | FPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 110 |
Maximum Working Pressure-BAR | 12.06 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Mechanical Joint |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | FPT |
Part Number | 0435801 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Bronze |
Series | 909 Large |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |
Literature
-
- Installation Instructions - 909 Large, LF909 Large, 909RPDA
- Installation Instructions - BMS Sensor Connection Kit - 909, LF909 Large, 909RPDA
- Installation Instructions - Cellular Sensor Connection Kit - 909, LF909 Large, 909RPDA
- Specification Sheet - Flood Sensor Connection Kit - Watts
- Specification Sheet - Flood Sensor Connection Kit - Watts (French)
- Specification Sheet - Flood Sensor Connection Kit - Watts (Spanish)
- White Paper - ArmorTek Advanced Coating System