909 Large
Discontinued - Replaced By: LF909 Large
Reduced Pressure Valve Assembly Backflow Preventers, Cast Iron, Large Diameter 2 1/2 - 10 Inch Sizes
909 Large
Discontinued - Replaced By: LF909 Large
Reduced Pressure Valve Assembly Backflow Preventers, Cast Iron, Large Diameter 2 1/2 - 10 Inch Sizes
Features
- Health hazard protection level
- Exclusive relief valve design provides maximum capacity during emergency conditions
- Industrial strength sensing hose on larger size models
- Can be used in a variety of installations, including containment at the service line entrance
- No special tools required for servicing
- The valve body shall utilize a coating system with built in electrochemical corrosion inhibitor and microbial inhibitor
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
Series 909 Large prevents the reverse flow of liquids in a plumbing system due to backpressure or backsiphonage where there is a potential health hazard. An exclusive relief valve design provides substantially improved relief valve discharge performance during emergency conditions of combined backsiphonage and backpressure. The seats are replaceable for economical repair. It consists of a cast iron body construction, bronze ball valve shutoffs, and bronze test cocks Large diameter 2 1/2 to 10 inch sizes.
The coating on this backflow assembly uses ArmorTek® technology, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
To learn more visit: https://www.watts.com/armortek
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - ArmorTek in Las Vegas Five Years After Install
See how Armortek’s advanced coating system has successfully protected valves from corrosion and microbiological damage over five years in a real-world Las Vegas installation.
Runtime : 00:01:44Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 909 Large
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FP-BF-SA-909 4-10 M2
Upgrade/Repair Kit |
909, 909RPDA</br></br> |
Flood Sensor and Mounting Bolts</br> |
|
RK 909-RC1 6
First Check Rubber Parts Kit |
</br>909</br> |
Upper and Lower Check Stem O-ring, Check Disc, Cover O-ring, Lubricant</br> |
|
FP-BF-SA-009/909 2-3 M2
Upgrade/Repair Kit |
009, 909, 909RPDA</br></br> |
Flood Sensor and 2 Sets of Mounting Bolts</br> |
|
RK 909-RC1 2 1/2-3
First Check Rubber Parts Kit |
</br>LF909, 909</br> |
Check Disc, Cover O-ring, Lubricant</br> |
|
RK 909-RC1 4
First Check Rubber Parts Kit |
</br>909</br> |
Check Disc, Cover O-ring, Lubricant</br> |
|
RK 909M1-RV
Relief Valve Rubber Parts Kit |
</br>909M1</br> |
Sleeve O-ring, Piston O-ring, Stem O-ring, RV Disc Assembly, Diaphragm, Piston Seal, Bottom Plug O-ring, Adapter O-ring, Lubricant, Bottom Plug and Spring Assembly</br> |