994-NRS 6
Discontinued - Replaced By: 994-NRS-FS 6
Part of the 994 Series
Ordering Code: 0438056
UPC: 098268795707
Lead Free: YES
6 IN SS Reduced Pressure Zone Assembly Backflow Preventer, NRS Shutoffs, Short Lay Length
This 6 inch lead free reduced pressure zone assembly backflow preventer helps prevent the reverse flow of fire protection substances and water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and from other contaminants found at the service line entrance. This assembly consists of a short lay length stainless steel body, test cocks, corrosive resistant stainless steel bottom mounted relief valve, torsion spring check valves, and resilient seated gate valves with non-rising stem.
Features
- Stainless steel body is half the weight of competitive designs reducing installation and shipping costs
- Non-rising stem resilient seated gate valves
- Health hazard application
- No special tools are required for servicing
- Compact construction for smaller enclosures
- Bottom mounted relief valve reduces clearance requirements when installed against an outside wall
- Torsion spring check valves provides maximum flow at low pressure drop
- Short end to end dimensions makes retrofit easy
- Thermoplastic check valves with stainless steel hinge pins for trouble-free operation
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Reduced Pressure Zone Assembly |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | Inline |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 098268795707 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 6 IN |
| Inlet Connection Size-Metric | 150 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | Non Rising Stem Gate Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 6 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | Non Rising Stem Gate Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0438056 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Engineered Plastic |
| Series | 994 |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |