994
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, Stainless Steel
994
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, Stainless Steel
Features
- Sensor on the relief valve for flood detection
- Stainless steel body provides strength, resists corrosion, and weighs less than competitive designs
- Bottom-mounted relief valve reduces clearance requirements when installed against an outside wall
- Torsion spring check valves provide maximum flow at low pressure drop
- Balanced rolling diaphragm on relief valve lowers maintenance costs
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
Nexa pairs integrated sensing hardware with free, upgradable software to empower facilities with unprecedented visibility and control over their water systems, helping teams protect assets, deliver consistent performance, and drive measurable ROI.
Learn more about Nexa
Series 994 reduced pressure zone assemblies feature a flood sensor using SentryPlus Alert® technology to detect continuous discharge from the relief valve. When paired with an add on connection kit, the sensor is activated to relay alerts for potential flooding events. Connection kit options include BMS, cellular communication, and the Sensor Control Monitor which enables integration with BAS via RS-485 Modbus or the Nexa® platform through Wi-Fi.
This series help stop the reverse flow of polluted water into the potable water supply due to backsiphonage and or backpressure. Designed for health hazard applications. Check with local water authorities for installation requirements.
To learn more visit: https://www.watts.com/floodprotectionsystem
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - How to Activate Your Flood Detection System
Learn how to quickly register, activate, and test your SentryPlus Flood Sensor Upgrade Kit using the Syncta platform for seamless automated flood protection and customizable alerts.
Runtime : Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 994
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FP-RFK-BF-BMS-CFS 2 1/2-10
Activation Kit |
</br>957, 957RPDA, LF957RPDA, 994, 994RPDA, C400, C500, LFC500, 4000SS, 5000SS</br> |
Flood Sensor, Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
|
FP-RFK-BF-CFS 2 1/2-10
Activation Kit |
</br>957, 957RPDA, LF957RPDA, 994, 994RPDA, C400, C500, LFC500, 4000SS, 5000SS</br> |
Flood Sensor, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
|
SCM-BF-CONN KIT
Activation Kit |
</br>Watts 009/LF009, LF909, LF919, 909RPDA, 957, 957RPDA, 994, 994RPDA; Ames C400, C500, 5000SS, 4000SS, FEBCO LF860, 825Y, LF825Y, LF866, LF880V, LF886V</br> |
Sensor Control Monitor, Power Adapter, Mounting Feet, and Quick Start Guide</br> |
|
FP-BF-BMS 2 1/2-10
Activation Kit |
</br>009, LF009, LFU009, SS009, U009, 909, LF909, 909RPDA, LF919, 957, 957RPDA, LF957RPDA, 994, 994RPDA, C400, C500, LFC500, 4000SS, 5000SS</br> |
Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
|
FP-BF-CFS 2 1/2-10
Activation Kit |
</br>009, LF009, 909, LF909, 909RPDA, LF919, 957, 957RPDA, LF957RPDA, 994, 994RPDA, C400, C500, LFC500, 4000SS, 5000SS</br> |
Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
|
FP-BF-SA-994/957/AMES-2 1/2-12
Upgrade/Repair Kit |
</br>994, 994RPDA, 957, 957RPDA, LF957RPDA, 4000SS, 5000SS, C400, C500, LFC500</br> |
Flood Sensor with 2 Mounting Bolts</br> |
|
RK 994/994RPDA-CK2 2 1/2-4
Second Check Kit |
</br>994, 994RPDA</br> |
Complete No. 2 Check, Check O-ring</br> |
Share this Product
With SpecHub you can generate a custom submittal package including 2d and 3d files.