994-NRS-FS 4
Part of the 994 Series
Ordering Code: F438048
UPC: 098268509786
Lead Free: Yes
4 IN SS Reduced Pressure Zone Assembly Backflow Preventer, NRS Shutoffs, Short Lay Length, Backflow Flood Sensor
This 4 inch lead free reduced pressure zone assembly backflow preventer help stop the reverse flow of liquids due to backpressure or backsiphonage, where potential health hazard exists. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. This assembly consists of a short lay length stainless steel body, test cocks, corrosive resistant stainless steel bottom mounted relief valve, torsion spring check valves, and resilient seated gate valves with non-rising stem. This backflow assembly contains a flood sensor with SentryPlus Alert(R) technology to detect excessive water discharges from the relief valve. When paired with an add on connection kit, the sensor is activated to relay alerts for potential flooding events. Connection kit options include BMS, cellular communication, and the Sensor Control Monitor which enables integration with BAS via RS-485 Modbus or the Nexa(R) platform through Wi-Fi.
Features
- Features a flood sensor with SentryPlus Alert technology to detect continuous discharge from the relief valve
- Add-on sensor connection kit to extend flood monitoring on compatible assemblies
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- Stainless steel body
- Non-rising stem resilient seated gate valves
- Health hazard application
- No special tools required for servicing
- Compact construction for smaller enclosures
- Bottom mounted relief valve reduces clearance requirements when installed against an outside wall
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Reduced Pressure Zone Assembly |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | Inline |
| Brand | Watts |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 098268509786 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 4 IN |
| Inlet Connection Size-Metric | 100 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | Non Rising Stem Gate Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | Non Rising Stem Gate Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | F438048 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Engineered Plastic |
| Series | 994 |
| Strainer | No |
| Technologies | Flood Detection |
| Tradename | None |