LF767FR
LF767FR
Features
- Prevents backsiphonage of contaminated water under continuous pressure into the potable water supply
- Unique built-in relief valve relieves pressure caused by ice formation
- Test cocks positioned for easy testing and winterization
- Sizes 1⁄2 in. - 2 in. (15mm - 50mm)
Series LF767FR Lead Free* freeze-resistant pressure vacuum breaker backflow preventers are designed to prevent backsiphonage of contaminated water under continuous Pressure into the potable water supply. Its superior design protects the valve body and internal components during sudden freeze conditions. Water inside the PVB freezes from the outside-inward. As the ice forms and expands causing a buildup of pressure, the LF767FR relieves the pressure through a unique relief valve built into the plastic float. Test cocks are positioned at the lowest point of the valve for winterization draining. They feature a bronze body. Maximum working pressure is 150 psi (10.3 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF767FR
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FRK 767FR-B 1
Bonnet Kit |
</br>767FR</br> |
Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw</br> |
|
FRK 767FR-CK 1
Check Kit |
</br>767FR</br> |
Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring</br> |
|
FRK 767FR-S 1
Seat Kit |
</br>767FR</br> |
Seat, Seat O-ring, Bonnet O-ring</br> |
|
FRK 767FR-V 1
Vent Float Kit |
</br>767FR</br> |
Float Vent Disc Assembly (Vent Float, Seal, Spring), Bonnet O-ring</br> |
|
FRK 767FR-B 1 1/4-2
Bonnet Kit |
</br>767FR</br> |
Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw</br> |
|
FRK 767FR-CK 1 1/4-2
Check Kit |
</br>767FR</br> |
Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring</br> |
|
FRK 767FR-RT 1 1/4-2
Complete Rubber Parts Kit |
</br>767FR</br> |
Vent Disc, Check Disc and Bonnet O-ring</br> |
|
FRK 767FR-S 1 1/4-2
Seat Kit |
</br>767FR</br> |
Seat, Seat O-ring, Bonnet O-ring</br> |
|
FRK 767FR-V 1 1/4-2
Vent Float Kit |
</br>767FR</br> |
Float Vent Disc Assembly (Vent Float, Seal, Spring), Bonnet O-ring</br> |
|
FRK 767FR-B 1/2-3/4
Bonnet Kit |
</br>767FR</br> |
Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw</br> |
|
FRK 767FR-CK 1/2-3/4
Check Kit |
</br>767FR</br> |
Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring</br> |
|
FRK 767FR-RT 1/2-3/4
Complete Rubber Parts Kit |
</br>767FR</br> |
Vent Disc, Check Disc and Bonnet O-ring</br> |
|
FRK 767FR-S 1/2-3/4
Seat Kit |
</br>767FR</br> |
Seat, Seat O-ring, Bonnet O-ring</br> |
|
FRK 767FR-V 1/2-3/4
Vent Float Kit |
</br>767FR</br> |
Float Vent Disc Assembly (Vent Float, Seal, Spring), Bonnet O-ring</br> |