3001A 1 1/2
Discontinued - Replaced By: LF3001A 1 1/2
Part of the 3001A Series
Ordering Code: 0821425
UPC: 098268093353
1 1/2 IN Dielectric Union, Female Iron Pipe Thread to Copper Solder Joint
This 1 1/2 inch dielectric union is used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals and is used on applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. It consists of a female iron pipe thread to copper solder connection, union nut, two tailpieces, and a Buna-N gasket that separates the tailpieces to prevent an electric current from occurring. The maximum temperature is rated up to 180 degrees F (82 degrees C) at 250 psi (17.2 bar).
- Buna-N gasket
- Maximum pressure is 250 psi (17.2 bar)
- Maximum temperature 180 degrees F (82 degrees C)
- FIP thread to solder connections
- Designed and manufactured to the highest quality standards
- Individually factory certified to withstand a minimum of 600 volts on a dry line with no flashover
- Meets federal specifications for tensile strength and thread end connections
Specifications | |
---|---|
Adapter Material | Steel |
Brand | Watts |
Class Rating | Does Not Apply To Product |
EAN | 098268093353 |
Gasket Material | Buna-N |
Gasket Maximum Pressure | 250 PSI |
Gasket Maximum Pressure-BAR | 17.20 |
Gasket Maximum Temperature | 180 Degree F |
Inlet Connection Size | 1 1/2 IN |
Inlet Connection Size-Metric | 40 MM |
Inlet Connection Type | Female Threaded |
Inlet Material | Iron |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Working Pressure-PSI | 250 |
Maximum Working Temperature-Fahrenheit | 180 |
Outlet Connection Size | 1 1/2 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0821425 |
Series | 3001A |
Type | Kit |