LF3001-GB 1 1/2
Part of the LF3001A Series
Ordering Code: 0121299
UPC: 098268582550
Lead Free: YES
1 1/2 IN Lead Free Dielectric Union with EPDM Gasket, Female Iron Pipe Thread to Copper Solder Joint
This 1 1/2 inch lead free dielectric union is used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals and is used on applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. It consists of a female iron pipe thread to solder connections, union nut, two tailpieces, and an EPDM gasket that separates the tailpieces to prevent an electric current from occurring. The maximum temperature is rated up to 300 degrees F (149 degrees C) at 50 psi (3.4 bar).
Features
- EPDM gasket for use in steam or hot water applications
- Maximum pressure is 50 psi (3.4 bar)
- Maximum temperature 300 degrees F (149 degrees C)
- FIP thread to solder connections
| Specifications | |
|---|---|
| Adapter Material | Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| EAN | 098268582550 |
| Gasket Material | EPDM |
| Gasket Maximum Pressure | 50 PSI |
| Gasket Maximum Pressure-BAR | 3.40 |
| Gasket Maximum Temperature | 300 Degree F |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Material | Steel |
| Inlet Thread Type | IPS |
| Insulator Material | Polysulfone |
| Lead Free | YES |
| Maximum Working Pressure-PSI | 50 |
| Maximum Working Temperature-Fahrenheit | 300 |
| Nut Material | Malleable Iron |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Socket |
| Outlet Material | Lead Free Brass |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0121299 |
| Series | LF3001A |
| Type | Kit |