SF-STDPP-.75-MA
This male adapter is made from Standardline polypropylene. It features a .75 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Male
- .75 IN
- Socket Fuse
- Standardline PP
| Specifications | |
|---|---|
| Body Material | PPII |
| Buy American Act Compliant | NO |
| Connection Type | Socket Fuse |
| Pipe Size | 3/4 IN |
| ProductFamily | Standardline |