CSM-82-F 1 1/4
Part of the CSM-82-F Series
Ordering Code: 1000001114
UPC: 737733063322
Lead Free: NO
1 1/4 IN Ductile Iron Static Balancing Valve with Flanged End Connections, Cross Handle Shutoff
This 1 1/4 inch CSM-82-F static balancing valve is designed for application on medium to high volume flow rate HVAC units. The angled globe design allows for precise control of flow for effective system balancing. The unique cylindrical plug design provides full flow with minimal pressure drops and low operating torque. Ergonomically designed cross handle allows for quick and easy valve setting or shut-off. This valve features durable ductile iron body construction and easily accessible pressure monitoring ports with drip caps to facilitate system balancing and flow measurement. These valves also provide positive shut-off, eliminating the need for a separate service valve.
Features
- Accurate flow measurement
- Durable ductile iron body construction
- ANSI Class 150 flanged end connections
- Globe style shutoff for reliable isolation
- Low torque cylindrical plug design
- Cross handle shutoff
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Brand | Watts |
| Control Type | Cross Handle |
| EAN | 737733063322 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 248 |
| Maximum Working Pressure-BAR | 16.00 |
| Maximum Working Pressure-PSI | 230 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 1000001114 |
| Series | CSM-82-F |
| Valve Style | Globe |