IS2S200F00LP-H
The 2 inch IntelliStation(R) 2S pre-piped system with 2 inch return and IoT capabilities is a digital mixing valve that allows users to remotely control and monitor tempered water distribution. Achieve safety at a glance with remote visibility on the Nexa app. Select the desired outlet water temperature on the controller with its full-color touchscreen display, or from the app. Configurable on-site and easy to install, IntelliStation 2 doesn't require factory pre-programming, a laptop, or special software when commissioning or making adjustments. It controls the outlet temperature to plus/minus 2 degrees F of set point in compliance with ASSE 1017. Connectivity to the BAS is standard in both BACnet and Modbus protocols. Temperature setback feature contributes to energy efficiency and savings. The valve also features a high-temperature sanitization mode to help mitigate the risk of waterborne bacteria as part of a user-directed and controlled thermal eradication protocol. Works with Nexa, a comprehensive, intelligent water management platform for a commercial building delivering visibility of and control over the water systems for risk reduction, efficiency improvements and sustainability achievements.
Features
- Controls water temperature plus/minus 2 degrees F in accordance with ASSE 1017
- Connects to the Nexa app for remote hot water visibility and control
- Delivers visibility of and control over your water systems for risk reduction, efficiency improvements and sustainability achievements
- Multi-channel alerts prioritized by safety and potential liability
- High-temperature sanitization mode to address waterborne bacteria
| Specifications | |
|---|---|
| Body Finish | Cast Brass |
| Capacity | Does Not Apply To Product |
| Cold Inlet Temperature Range | 39 to 60 degrees F (4 to 16 degrees C) |
| Cold Water Bypass | No |
| Cold Water Inlet Connection Size | 2 1/2 IN |
| Cold Water Inlet Connection Type | Union Solder/Press |
| Cold Water Inlet Thread Type | IPS or No Thread |
| Flow Rate | 144.4 GPM at 10 psi |
| Hot Inlet Temperature Range | 120 to 180 degrees F (49 to 82 degrees C) |
| Hot Water Inlet Connection Size | 2 1/2 IN |
| Hot Water Inlet Connection Type | Union Solder/Press |
| Hot Water Inlet Thread Type | IPS or No Thread |
| Maximum Working Pressure-PSI | 200 |
| Minimum Differential Temperature-Fahrenheit | 2 |
| Minimum Static Pressure-PSI | 0 |
| Outlet Connection Size | 4 IN |
| Outlet Connection Size-Metric | Does Not Apply To Product |
| Outlet Connection Type | Union Solder/Press |
| Outlet Temperature Accuracy | Plus/minus 2 degrees F |
| Outlet Thread Type | IPS or No Thread |
| Temperature Adjustment Range | 60 to 180 degrees F (16 to 82 degrees C) |
| Warranty Name | Powers Warranty - IntelliStation 2 |
| Wi-Fi Enabled | Yes |