LFUSG-CS
Under Sink Guardian® Thermostatic Mixing Valves with Cross Sense Technology, 3/8 IN
LFUSG-CS
Under Sink Guardian® Thermostatic Mixing Valves with Cross Sense Technology, 3/8 IN
Features
- Cross Sense™ Technology with temperature-sensitive visual indicators to detect cross-connections at the inlets
- Removable cartridge includes integrated check valves and strainers for simplified maintenance and reduced long-term costs
- Ideal for high-risk environments such as hospitals, schools, and elder care facilities
- Compact design fits easily beneath sinks or counters, enhancing protection and simplifying compliance
When safety is a top priority, whether in homes, hospitals, schools, or commercial buildings, the LFUSG-CS Under Sink Guardian® offers a trusted solution. This advanced thermostatic mixing valve delivers consistent, scald-free water at the point of use and meets rigorous lead-free and safety standards.
Designed for environments where hygiene, reliability, and performance are essential, it combines dependable technology with intuitive design to support safe water delivery wherever it's needed.
To learn more visit: https://www.watts.com/LFUSGCS
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFUSG-CS
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
RK-LFUSG-CS 20 Cartridge Kit
Repair Kit |
LFUSG-CS, LFH480-CS</br></br> |
20 Strainer and Check Valve Cartridges</br> |
|
RK-LFUSG-CS 5 Cartridge Kit
Repair Kit |
LFUSG-CS, LFH480-CS</br></br> |
5 Strainer and Check Valve Cartridges</br> |
|
RK-LFUSG-CS Temp Indicator Kit
Repair Kit |
LFUSG-CS, LFH480-CS</br></br> |
2 Temperature Indicators, 2 O-rings</br> |