152SST-100-50
Part of the 152SS Series
Ordering Code: 0842098
UPC: 098268256888
Lead Free: NO
1/2 IN SS Process Steam Pressure Regulator, Tight Seating, Reduced Pressure Range of 10 to 50 psi
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 50 |
Body Material | Stainless Steel |
Brand | Watts |
Gauge Option | No Gauge |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 204.00 |
Maximum Operating Temperature-Fahrenheit | 400 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Type | Kit |
Valve Style | Standard |