252AT 3-15 1/2
Part of the 252A Series
Ordering Code: 0839755
UPC: 098268102857
1/2 In Bronze Process Steam Pressure Regulatorm, Tight Seating, Reduced Pressure Range 3 To 15 psi
This 1/2 inch process steam pressure regulator, model 252AT 3-15, is designed to offer highly sensitive response to reduced pressure changes and maintain fullest possible volume without appreciable reduced pressure drop. This regulator is ideal for use on applications such as oil lines, testing fixtures, autoclaves, steam tables, steam irons, single radiators, volcanizes, sterilizers and process lines. For 3-15 psi.
Features
- Bronze body construction
- Stainless steel disc
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 3 to 15 |
Body Material | Bronze |
Brand | Watts |
Gauge Option | No Gauge |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Maximum Operating Temperature-Celsius | 204.00 |
Maximum Operating Temperature-Fahrenheit | 400 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Valve Style | Standard |