560-G-0-25 1/8
Discontinued - Replaced By: LF560-G 0-25 1/8
Part of the 560 Series
Ordering Code: 0354420
UPC: 098268017786
1/8 In Brass Mini Water Pressure Regulator, Female Thread X Female Thread, Gauge, 0-25 psi
This 1/8 inch mini water pressure regulator is designed to reduce incoming water pressure to protect plumbing system components and reduce water consumption. It is used in industrial process applications to regulate water pressure in systems where a small economical package is required. It has an oversized orifice that is ideal for use in miscellaneous plumbing applications and OEM equipment such as a travel trailer. It consists of a rugged brass body, female NPT connections, gauge port with gauge, Buna-N seat and diaphragm, stainless steel stem and spring, and a heavy duty slotted and knurled adjusting screw. The reduced pressure range is 0 to 25 psi (0 to 1.7 bar) and is factory set at 15 psi (1.0 bar).
- Rugged brass body
- Stainless steel stem and spring
- Oversized orifice
- Heavy duty slotted and knurled adjusting screw
- Female threaded inlet and outlet connections
- Temperature range is 33 F to 140 degrees F (0.6 C to 60 degrees C)
- Maximum working pressure is 300 psi (21 bar)
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | Buna-N |
EAN | 098268017786 |
Gauge Option | Gauge Tapping & Gauge |
Inlet Connection Size | 1/8 IN |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/8 IN |
Outlet Thread Type | NPT |
Part Number | 0354420 |
Series | 560 |
Strainer | No |
Thermal Expansion Bypass | No |
Type | Kit |
Valve Style | Standard |