LFN55BM1 (W/PRESS) 1
Discontinued - Replaced By: LFN55BM1-DU-PR 1
Part of the LFN55B-M1 Series
Ordering Code: 0009808
UPC: 098268135589
Lead Free: YES
1 IN Lead Free Brass Water Pressure Reducing Valve, Press, Adjust 25-75 psi, Max Work 400 psi
This 1 inch water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a lead free brass body construction, with Viega ProPress (R) connections, stainless steel integral strainer, thermoplastic seat module, thermal expansion bypass and a sealed spring cage for waterworks pit installations. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). Suitable for up to 400 psi (27.6 bar), the pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa) with the standard setting at 50 psi (345 kPa).
Features
- Viega ProPress (R) connections
- Integral stainless steel strainer removable for cleaning
- Thermoplastic seat and bronze cage
- Sealed spring cage for accessible outdoor or waterworks pit installations
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 25 to 75 |
| Adjustable Reduced Pressure Range-BAR | 1.8 to 5.2 |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | Elastomer |
| EAN | 098268135589 |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1 IN |
| Inlet Connection Type | Press |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 27.60 |
| Maximum Working Pressure-PSI | 400 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Press |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0009808 |
| Series | LFN55B-M1 |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Trim Material | Bronze |
| Type | Kit |
| Valve Style | Standard |