BP30-010050
Discontinued - Replaced By: LFBP30 10-50 1/2
Part of the BP30 Series
Ordering Code: 0114039
UPC: 098268009347
1/2 IN Bronze Diaphragm Operated Bypass Control Relief Valve, T Handle, Adjustable 10-50 psi, PTFE Disc
This by-pass control relief valve is used in commercial, residential and industrial applications to regulate liquid pressure as supplied by a positive pressure pump. It is a diaphragm-operated type valve that protects equipment by opening at the desired setting to allow excess volume to be by-passed back to the source. It consists of a bronze body construction with NPT threaded male inlet and NPT threaded female outlet, sensitive rubber diaphragm, PTFE disc, spring and adjustment handle, and a tee handle.
Features
- Spring loaded
- Soft seated
- Bronze body
- Automatic reseating
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| EAN | 098268009347 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0114039 |
| Pressure Range | 10 to 175 PSI |
| Pressure Relief Setting-PSI | 10 |
| Protection Type | Pressure |
| Series | BP30 |