BP30-045100 1/2
Discontinued - Replaced By: LFBP30 45-100 1/2
Part of the BP30 Series
Ordering Code: 0114140
UPC: 098268009354
1/2 IN Bronze Diaphragm Operated Bypass Control Relief Valve, T Handle, Adjustable 45-100 psi, PTFE Disc
This 1/2 inch bypass control relief valve is used in commercial, residential and industrial applications to regulate liquid pressure as supplied by a positive pressure pump. It is a diaphragm-operated type valve that protects equipment by opening at an adjustable range of 45-100 psi (3.1 to 6.9 bar) to allow excess volume to be bypassed back to the source. It consists of a bronze body construction with NPT threaded male inlet and NPT threaded female outlet, sensitive rubber diaphragm, Buna-N disc, a tee handle, and spring and adjustment handle.
Features
- Durable bronze body
- Sensitive rubber diaphragm
- T-handle facilitates pressure change
- Adjustable opening pressure range at 45 to 100 psi
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| EAN | 098268009354 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0114140 |
| Pressure Range | 10 to 175 PSI |
| Pressure Relief Setting-PSI | 45 |
| Protection Type | Pressure |
| Series | BP30 |