740 060 FS 1 1/2
Part of the 740 Series
Ordering Code: F383800
UPC: 098268587432
Lead Free: Not In Scope
1 1/2 IN 740 Iron Boiler Pressure Relief Valve, 60 psi, Expanded Outlets, Discharge Line Flood Sensor Included
This pressure relief valve has a 1 1/2 inch NPTF female inlet, 1 1/4 inch NPTF female outlet, and pressure relief setpoint of 60 psi. The valve can be used for hot water space heating boiler applications to protect against excessive pressure. It features an iron body, non-metallic disc-to-metal seating, and test lever. Includes a nonrestrictive discharge drain line flood sensor with SentryPlus Alert(R) technology to detect excessive water discharges from the relief valve. Sensor activation requires purchase of an activation kit which can be connected to existing building management systems or the Watts Cellular Gateway.
Features
- Features a flood sensor with SentryPlus Alert technology to detect excessive water discharges from the relief valve
- Requires purchase of activation kit to activate sensor
- Iron body with forged bronze inlet
- Expanded outlets for hot water space heating boilers
- non-metallic disc-to-metal seating
- Set pressure 60 psi
Specifications | |
---|---|
Body Material | Iron |
Brand | Watts |
EAN | 098268587432 |
Inlet Connection Size | 1 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPTF |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 50 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPTF |
Part Number | F383800 |
Pressure Range | Does Not Apply to Product |
Pressure Relief Setting-PSI | 60 |
Series | 740 |
Literature
-
- Flyer - Flood Detection for Relief Valves
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit for Relief Valve Discharge Line
- Installation Instructions - Tag for 174A, 335, 374A, 740, LF174A, M375
- Specification Sheet - 174A, 374, 740
- Specification Sheet - 174A, 374, 740 (French)
- Specification Sheet - 174A, 374, 740 (Spanish)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (French)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (Spanish)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (French)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (Spanish)