140S-3 75/210 FS 3/4
Part of the 140 Series
Ordering Code: F254147
UPC: 098268563931
Lead Free: No
3/4 IN 140S-3 Bronze Automatic Reseating Temperature and Pressure Relief Valve, 75 psi, 210 degree F, 3 IN Coated Thermostat, Discharge Line Flood Sensor Included
This automatic reseating temperature and pressure relief valve has a 3/4 inch NPTF female inlet, 3/4 inch NPTF female outlet, 3 inch coated thermostat, pressure relief setpoint of 75 psi, and temperature relief setpoint of 210 degrees F. The valve can be installed directly in tank tappings for commercial applications to provide protection for hot water supply tanks and hot water heaters. It features a bronze body, tamper resistant bonnet screws, and test lever. Includes a nonrestrictive discharge drain line flood sensor with SentryPlus Alert(R) technology to detect excessive water discharges from the relief valve. When paired with an add on connection kit, the sensor is activated to relay alerts for potential flooding events. Connection kit options include BMS, cellular communication, and the Sensor Control Monitor which enables integration with BAS via RS?485 Modbus or the Nexa platform through Wi-Fi.
Features
- Features a flood sensor with SentryPlus Alert technology to detect excessive water discharges from the relief valve
- Requires purchase of activation kit to activate sensor
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- Bronze body
- Tamper resistant bonnet screws
- 3 Inch coated thermostat length
- Non-mechanical seat to disc alignment
- Set pressure 75 psi
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| GPM-When Relieved | Does Not Apply to Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPTF |
| Lead Free | No |
| Maximum Temperature-Fahrenheit | 210 |
| Maximum Working Pressure-PSI | 56 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPTF |
| Part Number | F254147 |
| Pressure Range | Does not apply to product |
| Pressure Relief Setting-PSI | 75 |
| Protection Type | Temperature And Pressure |
| Series | 140 |
| Shank Length | Does Not Apply To Product |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Material | Nylon Coated Copper |
| Thermostat Probe Length | 3 IN |
| UPC | 098268563931 |