SS 2.5 TR TXT 4X4
Part of the TR2 Series
Ordering Code: 88006680
UPC: 098268155471
Lead Free: YES
4 FT x 4 FT SS Transition Riser, 2.5 IN MNPT x MNPT
This 2.5 inch, 4 x 4 foot stainless steel transition riser is used to connect to the main building overhead fire system or potable water supply. The fitting passes under the foundation without joints and extends up through the floor. This unit is threaded at the inlet for easy connection to the underground supply and threaded on the building side for easy connection to either the overhead fire sprinkler system or potable water supply.
Features
- Stainless steel for corrosion resistance
- UL/ FM approved and NSF certified
- MNPT inlet x MNPT outlet
- 200 psi pressure rating
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268155471 |
| Horizontal Leg Length | 4 FT |
| Inlet Connection Size | 2 7/8 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Working Pressure-PSI | 200 |
| Outlet Connection Size | 2 7/8 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | NPT |
| Part Number | 88006680 |
| Series | TR2 |
| Vertical Leg Length | 4 FT |