G4000-TC 4
Discontinued
Part of the G4000 Series
Ordering Code: 0820917
UPC: 098268092912
Lead Free: NO
4 In Cast Iron 2-Piece Full Port Flanged Ball Valve With Test Cock
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | Yes |
Ball Material | 304 Stainless Steel |
Body Finish | Cast Iron |
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Gear Operator |
CV Rating | 600 GPM |
EAN | 098268092912 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Operating Torque | 1420 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0820917 |
Port Type | Full |
Seat Material | PTFE |
Series | G4000 |
Stem Packing Material | PTFE |
Stem Shaft Material | 304 Stainless Steel |
Type | Kit |
Valve Style | 2-piece |
WOG Rating | 200 PSI |