LF622UFT
LF622UFT
Features
- Available with tapped side outlet suitable for installation of pressure gauges or test cocks
- Lead Free* construction to comply with Lead Free* installation requirements
- Tee handle standard on 1⁄2" through 11⁄4" sizes (15mm – 32mm)
- Lever handle standard on 11⁄2" through 2" sizes (40mm – 50mm)
Series LF622UFT Lead Free* full port tapped union end ball valves are designed for steam service applications. They are ideal for throttling and balancing of nonabrasive fluids where minimum flow is 20% to 100% of valve capacity. The full port design ensures minimal pressure drop. These valves feature a PTFE stem packing seal, thrust washer, and seat. They are available with tapped outlets suitable for the installation of a pressure gauge or test cock. Maximum working pressure: 600psi (41.3 bar) WOG; 125psi (8.6 bar) WSP.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF622UFT
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FRK 622U-O-RING 1
Rubber Parts Kit |
</br>622U-F</br> |
2 O-rings</br> |
|
FRK 622U 1 1/2
Rubber Parts Kit |
</br>622U-F</br> |
2 O-rings</br> |
|
FRK 622U-O-RING 1/2
Rubber Parts Kit |
</br>622U-F</br> |
2 O-rings</br> |
|
FRK 622U-O-RING 2
Rubber Parts Kit |
</br>622U-F</br> |
2 O-rings</br> |
|
FRK 622U-O-RING 3/4
Rubber Parts Kit |
</br>622U-F</br> |
2 O-rings</br> |