LF622UFT 1 1/2
This 1 1/2 inch lead free threaded full port union end tapped ball valve is designed for steam service applications. It is ideal for throttling and balancing of nonabrasive fluids where minimum flow is 20 percent to 100 percent of valve capacity. The full port design ensures minimal pressure drop. This valve features a PTFE stem packing seal, thrust washer, seat, and tapped outlet for installation of a pressure gauge or test cock.
Features
- Lead free construction
- Chrome plated ball
- Lever handle
- Full port design for low pressure drop
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Bronze |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Tee Handle |
| CV Rating | 130 GPM |
| EAN | 098268034301 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 350 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Union Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 781297LL |
| Port Type | Full |
| Seat Material | PTFE |
| Series | LF622UFT |
| Stem Packing Material | PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded |
| Thrust Washer Material | PTFE |
| Type | Kit |
| Valve Style | Does Not Apply To Product |
| WOG Rating | 600 PSI |