12.0 94SHH85
This 12 inch high performance double offset butterfly valve is most often used in water supply applications and can be used wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features stainless steel body construction, double offset disc design, stainless steel shaft and RPTFE seat designed for service at 500 degrees F. It comes standard with an IPX8 rated gear operator. All sizes rated for Class 150.
Features
- Double offset disc
- Bidirectional, zero leakage seat design
- Anti-blowout stem
- Patented retainer ring design providing positive tight shut-off of seat
- IPX8 rated gear operator
- Rated for indoor and outdoor applications with IPX8 gear operator for watertight protection
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Mueller Steam Specialty |
| Class Rating | 150 |
| Control Type | Gear Operator |
| CV Rating | 4672.0 |
| Disc Material | 316 Stainless Steel |
| EAN | 643925593273 |
| Inlet Connection Size | 12 IN |
| Inlet Connection Type | Lug |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 446 |
| Maximum Working Pressure-PSI | 290 |
| Minimum Temperature-Fahrenheit | -20 |
| Operating Torque-Dry | 9870 in-lbs |
| Operating Torque-Wet | 6169 in-lbs |
| Outlet Connection Size | 12 IN |
| Outlet Connection Type | Lug |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | M6780062 |
| Seat Material | RPTFE |
| Series | 94 |
| Silicone Free | No |
| Stem Shaft Material | 316 Stainless Steel |
| Valve Style | Lug |