752CI 250 2
This 2 inch flanged cast iron Y strainer, class 250, is used to filter undesirable particulate from pipelines, thereby protecting other equipment downstream. It has a 0.062 perforated 304 stainless steel screen. The threaded blowoff allows for a variety of means of cleaning the unit.
Features
- Cast iron
- Bolted cover
- 0.062 Perf screen
- Class 250
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1/2 IN |
| Body Material | Cast Iron |
| Body Pattern | Y-Pattern |
| Bolt Material | SAE J429 Gr. 5 |
| Brand | Mueller Steam Specialty |
| Class Rating | 250 |
| Control Type | Does Not Apply To Product |
| EAN | 643925033069 |
| Epoxy Coating Type | None |
| Flange Material | Cast Iron |
| Gasket Material | Compressed Fiber |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Celsius | 229.90 |
| Maximum Operating Temperature-Fahrenheit | 450 |
| Maximum Pressure And Temperature | 500 psi at 150 Degree F |
| Maximum Pressure-BAR | 34.47 |
| Maximum Pressure-PSI | 500 |
| Maximum Working Pressure And Temperature | 500 psi at 150 Degree F |
| Minimum Temperature - Celsius | -28.60 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | M6701470 |
| Plug Material | Does Not Apply To Product |
| Pressure-Temperature Rating | 250 psi at 450 Degree F |
| Retainer Cover Material | Cast Iron |
| Retainer Cover Type | Bolted |
| Screen Material | Stainless Steel |
| Screen Size | ONE_SIXTEENTH |
| Seat Material | Does Not Apply To Product |
| Series | 752 |
| Strainer Type | Wye |
| Technologies | Does Not Apply To Product |
| WOG Rating | 500 psi at 100 Degree F |