758-N CI 125 10
This 10 inch flanged cast iron Y strainer, class 125, is used to filter undesirable particulate from pipelines, thereby protecting other equipment downstream. It has a 0.125 perforated 304 stainless steel screen. The threaded blowoff allows for a variety of means of cleaning the unit. This model is imported.
Features
- Cast iron
- Bolted cover
- 0.125 Perf screen
- Class 125
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 2 IN |
| Body Material | Cast Iron |
| Body Pattern | Y-Pattern |
| Bolt Material | GRADE 5 |
| Brand | Mueller Steam Specialty |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Control Type | Does Not Apply To Product |
| EAN | 643925050684 |
| Epoxy Coating Type | None |
| Flange Material | Cast Iron |
| Gasket Material | Non-Asbestos |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 10 IN |
| Inlet Connection Size-Metric | 250 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Celsius | 229.90 |
| Maximum Operating Temperature-Fahrenheit | 450 |
| Maximum Pressure And Temperature | 200 psi at 150 Degree F |
| Maximum Pressure-BAR | 13.79 |
| Maximum Pressure-PSI | 200 |
| Maximum Working Pressure And Temperature | 200 psi at 150 Degree F |
| Minimum Temperature - Celsius | -28.60 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 10 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | M6706962 |
| Plug Material | Does Not Apply To Product |
| Pressure-Temperature Rating | 125 psi at 450 Degree F |
| Retainer Cover Material | Cast iron |
| Retainer Cover Type | Bolted |
| Screen Material | Stainless Steel |
| Screen Size | ONE_EIGHTH |
| Seat Material | Does Not Apply To Product |
| Series | 758 |
| Strainer Type | Wye |
| Technologies | Does Not Apply To Product |
| WOG Rating | 200 psi at 150 Degree F |