758G DI SM 12
This 12 inch grooved ductile iron Y strainer, class 300 is used to filter undesirable particulate from pipelines, thereby protecting other equipment downstream. This LOCXEND(TM) Y strainer is designed for installation in grooved end piping systems. It has a 0.125 perforated 304 stainless steel screen. The threaded blowoff allows for a variety of means of cleaning the unit. This Y strainer includes two pressure sensors that enable differential pressure monitoring and automated blowdown, when activated with the optional kit (sold separately), provide users with real-time strainer pressure differential monitoring, data stream, and alerts via Modbus RS-485 serial communication (BAS) or Nexa Cloud communication (Wi-Fi). This enables user to perform routine maintenance and make informed decisions pertaining to maintenance of the strainer. The Smart Strainer provides a proactive way to avoid unnecessary downtime and ensures efficient and smooth operation of the overall system.
Features
- Includes two pressure sensors that are installed at the inlet and outlet of the WYE strainer
- Activation kit sold separately to enable differential pressure monitoring and automated blowdown
- Ductile iron
- Grooved end connections
- 0.125 Perf screen
- Class 300
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 2 IN |
| Body Material | Ductile Iron |
| Body Pattern | Y-Pattern |
| Bolt Material | SAE J429 Gr. 5 |
| Brand | Mueller Steam Specialty |
| Class Rating | 125 |
| Control Type | Does Not Apply To Product |
| EAN | 643925583977 |
| Epoxy Coating Type | None |
| Flange Material | Ductile Iron |
| Gasket Material | Non-Asbestos |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 12 IN |
| Inlet Connection Size-Metric | 300 MM |
| Inlet Connection Type | Grooved Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 296.00 |
| Maximum Operating Temperature-Fahrenheit | 565 |
| Maximum Pressure And Temperature | 640 psi at 100 Degree F |
| Maximum Pressure-BAR | 44.00 |
| Maximum Pressure-PSI | 640 |
| Maximum Working Pressure And Temperature | 640 psi at 100 Degree F |
| Minimum Temperature - Celsius | -28.60 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 12 IN |
| Outlet Connection Type | Grooved Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | M6762930 |
| Plug Material | Does Not Apply To Product |
| Pressure-Temperature Rating | Does Not Apply To Product |
| Pressure-Temperature Rating-BAR | 44 BAR at 38 Degree C |
| Retainer Cover Material | Ductile Iron |
| Retainer Cover Type | Bolted |
| Screen Material | Stainless Steel |
| Screen Size | ONE_EIGHTH |
| Seat Material | Does Not Apply To Product |
| Series | 758G |
| Strainer Type | Wye |
| Technologies | Differential Pressure Monitoring |
| WOG Rating | 640 psi WOG at 100 Degree F |