77S-M1-3/64 3
Discontinued
Part of the 77S Series
Ordering Code: 0220210
UPC: 098268643275
Lead Free: YES
3 In Astm A-126 Class B Cast Iron Wye Pattern Strainer, Thread, 3/64 Perforated Screen, Tapped Retainer Cap
This cast iron wye pattern strainer, 3 inch Watts Model 77S, has an iron body with 3/64 perforated screen and threaded connections, stainless steel screen, threaded iron retainer cap with non-asbestos gasket and tapped blow-down connection.
Features
- Wye pattern
- Cast iron body
- Threaded connections
- Tapped retainer cap
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1 1/2 IN |
| Body Material | Cast Iron |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 126 |
| EAN | 098268643275 |
| Epoxy Coating Type | None |
| Gasket Material | Garlock |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 80 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0220210 |
| Plug Material | Cast Iron |
| Retainer Cover Material | Cast Iron |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | THREE_SIXTY_FOURTHS |
| Series | 77S |
| Strainer Type | Wye |
| WOG Rating | 400 PSI |