0955800
Discontinued - Replaced By: HWRS-WH
Part of the 500800 Series
Sales Channel: Retail
Ordering Code: 0955800
UPC: 098268253764
Hot Water Recirculating System, Built-In Programmable Timer
The hot water recirculating system provides hot water at every faucet or shower when needed, eliminating wasted water. It is easy to install and requires no additional piping. The unique design of the pump ensures quiet, maintenance-free operation. The system includes a built-in programmable timer to activate the pump only when needed.
Features
- Kit includes a pump with timer with 10 FT cord, 2 adapters with rubber washers, valve mounting screws, sensor valve, and two 12-inch supply lines
- Voltage: 120 volts
- Item weight 8.5 pounds
- Overall dimension 6.2 x 6 x 5 inches
- Provides hot water at every faucet or shower when needed and helps eliminate wasted water
- Easily installs to existing plumbing and is maintenance-free
- 24 Hour programmable timer activates pump when you need it
- Extremely quiet, no vibrations
| Specifications | |
|---|---|
| Activator | Timer |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268253764 |
| GDS Status | Registered |
| Motor Voltage | 115 V |
| Part Number | 0955800 |
| Series | 500800 |