LC-2521-01-1
Part of the LC-25 Series
Sales Channel: Dealer
Ordering Code: 68111201
UPC: 737733053989
Lead Free: YES
300 GPD 120V Light Commercial RO System, Wall-mounted
The LC-2521-01-1 is a low energy reverse osmosis system designed for whole house and light commercial use, with a capacity of 300 gallons per day. It operates on a standard 120 volt power supply and is mounted on a compact wall bracket, which can be converted into a floor standing unit using an optional supporting leg. This system is ideal for a wide range of applications including boiler scale free heating systems, humidifiers, steam showers, steam sterilizers, greenhouses, whole home drinking and cooking water, laundry and dishwasher protection, ice makers, and coffee machines. It features a high flow booster pump, fiberglass membrane housing with ultra-low energy membrane elements, sediment pre filter, carbon block pre and post filters, inlet isolation solenoid valve, tank high pressure switch, pump feed pressure gauge, pre filter pressure gauge, permeate pressure gauge, permeate total dissolved solids monitor, and an auto flush timer valve for optimized performance and maintenance.
Features
- Ultra-low energy membrane in fiberglass membrane housing
- Wall mount bracket with optional floor mount leg
- High-flow booster pump with blending valve
- TDS sensor for permeate water quality monitoring
- Operates on a standard 120V electrical supply
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Does Not Apply To Product |
| EAN | 737733053989 |
| Lead Free | YES |
| Maximum RO Production | 300 GPD |
| Maximum Temperature-Fahrenheit | 120 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 1 |
| Part Number | 68111201 |
| Reverse Osmosis Application | Light Commercial |
| Reverse Osmosis System Style | Wall Mount |
| Series | LC-25 |
| Voltage | 120 V |