PWRX4040011
Part of the PWRX40 Series
Sales Channel: Wholesale
Ordering Code: 7101124
UPC: 099351002047
Lead Free: YES
2500 GPD 120V Light Commercial Reverse Osmosis System
The PWRX4040011 is a low-energy, 2,500 gallons per day (GPD) reverse osmosis system designed for whole house and light commercial use. Built on a durable steel frame, it operates on a standard 120V power supply and is ideal for a wide range of applications including boiler feed, humidifiers, steam sterilizers, greenhouses, process water, electronics, and spot-free car washes. This high-quality RO system comes equipped with a multistage centrifugal pump, FRP pressure vessels fitted with ultra-low energy membranes, and a full suite of monitoring features such as a pre-filter pressure gauge, liquid-filled pump pressure gauge, product, reject, and recycle flow meters, and a total dissolved solids (TDS) monitor. Additional system safeguards include low-pressure protection with microprocessor auto reset, a digital controller with display, and tank level input for enhanced automation and reliability.
Features
- Ultra-low energy membrane in 300 psi FRP high-pressure membrane housing
- Steel support frame
- 1 Horse power multi-stage pump motor
- Digital microprocessor based controller with 4 line, 20 character LCD backlit display
- Adjustable recovery with ultra high capacity
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Digital |
| EAN | 099351002047 |
| Lead Free | YES |
| Maximum RO Production | 2500 GPD |
| Maximum Temperature-Fahrenheit | 85 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 1 |
| Part Number | 7101124 |
| Reverse Osmosis Application | Light Commercial |
| Reverse Osmosis System Style | Standard Housings |
| Series | PWRX40 |
| Voltage | 120 V |