RX-4040-02-1
Part of the RX-40 Series
Sales Channel: Dealer
Ordering Code: 68111205
UPC: 098268654233
Lead Free: YES
5000 GPD 120V Light Commercial RO System
The RX-4040-02-1 is a low-energy reverse osmosis system designed for whole house or light commercial use, with a capacity of 5,000 gallons per day. Built on a durable powder-coated steel frame, it is well-suited for a variety of applications including boiler feed, humidifiers, steam sterilizers, greenhouses, process water, electronics manufacturing, and spot-free car wash systems. This high-quality RO system features a multistage centrifugal pump, ultra-low energy membranes housed in FRP pressure vessels, and a comprehensive monitoring setup that includes a pre-filter pressure gauge, liquid-filled pump pressure gauge, product, reject, and recycle flow meters, and a total dissolved solids (TDS) monitor. It also includes low-pressure protection with microprocessor auto reset, a digital controller with display, and tank level input for enhanced automation and safety. This system operates on a standard 120V electrical supply, making it compatible with typical commercial and residential power sources.
Features
- Ultra-low energy membrane in 300 psi FRP high-pressure membrane housing
- Steel support frame
- 1 Horse power multi-stage pump motor
- Digital microprocessor based controller with 4 line, 20 character LCD backlit display
- Adjustable recovery with ultra high capacity
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Digital |
| EAN | 098268654233 |
| Lead Free | YES |
| Maximum RO Production | 5000 GPD |
| Maximum Temperature-Fahrenheit | 85 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 2 |
| Part Number | 68111205 |
| Reverse Osmosis Application | Light Commercial |
| Reverse Osmosis System Style | Standard Housings |
| Series | RX-40 |
| Voltage | 120 V |