OFRES-0935
Discontinued - Replaced By: OFRES-0935-K
Part of the OFRES Series
Sales Channel: Wholesale
Ordering Code: 7100488
UPC: 098268743869
1 IN MNPT Connection Hot and Cold Water Tank OneFlow Residential Anti-Scale System, 12 GPM
This residential OneFlow(R) anti-scale system provides a home with protection from internal scale formation on plumbing surfaces up to 12 GPM. Water using appliances and plumbing fixtures have a longer lifespan because hardness scale build up on internal parts no longer occurs. This system is specifically designed for residential applications. This system should be installed at the point-of-entry to a home to treat both the hot and the cold water.
Features
- Chemical free scale prevention and protection
- Virtually maintenance free
- No control valve, no electricity and no wastewater
- Improves efficiency of all water using appliances, both hot and cold
Specifications | |
---|---|
Brand | Watts |
CAProp65-DevelopRiskSubstance | n-Hexane |
CAProp65-InScope | Yes |
EAN | 098268743869 |
Maximum Flow Rate | 12 GPM |
Maximum Temperature-Fahrenheit | 110 |
Part Number | 7100488 |
Series | OFRES |
System Style | Tank - Scale |
System Type | Residential |