IntelliFlow®

woman closing the door to a washing machine while her husband kneels next to her helping her and load it

Install Peace of Mind

A leak from your washing machine can spew out hundreds of gallons of water per hour, and cost thousands in water damage. Get the IntelliFlow® today to help protect your home, property, and keepsakes against washing machine leaks and major water damage.

 

Find a Wholesaler Buy Online

Smart Leak Protection:

  • Automatic water shutoff
  • Instant text and email alerts
  • Silent reliable operation
  • Floor-mounted leak sensor for extra protection

How it Works

IntelliFlow senses your washing machine’s current flow and immediately shuts off the water supply if an inlet hose bursts. It also keeps you connected with text and email alerts that help you take action in the event of a leak.

Learn More

Customer Testimonial

Your device worked! I got a text last night (and an e-mail).  I'm away from home, so I called my wife. 
Sure enough, she had overloaded the washing machine with pillows, and soap foam was pouring out of the back of the washing machine.

Products

A2C-SC

IntelliFlow Washing Machine Smart Water Shutoff
Learn More

A2C-SC-WB

IntelliFlow Washing Machine Smart Water Shutoff with Wall Box
Learn More

IntelliTimer (A2-IntelliTimer)

This remote timer allows the IntelliFlow® to be used in applications where the washing machine or a combination washer/dryer is 220 VAC powered.

Learn More

KA2-A

Mounting kit used to install the Model A2C-M1 IntelliFlow automatic washing machine shutoff valve to existing Watts Model 2, A2, A2C or A2C-M installations.

Learn More

KA2-BD

Mounting kit used to install the Model A2C-M1 IntelliFlow automatic washing machine shutoff valve to existing straight or angle drain valve installations.

Learn More

KA2-R

Mounting kit used to install the Model A2C-M1 IntelliFlow automatic washing machine shutoff valve to existing Watts Model 2, A2-WB, A2C-WB or A2C-WB-M installations.

Learn More

Leak Sensor (A2C-LS)

Used in conjunction with the A2C-M1 or A2C-WB-M1, the leak sensor provides the maximum level of protection. Should water be detected at the leak sensor at any time, the water flow to the washing machine hoses will be cut off immediately.

Learn More