LF009
Reduced Pressure Valve Assembly Backflow Preventers with Flood Sensor, Sizes 1/4 - 3 IN
LF009
Reduced Pressure Valve Assembly Backflow Preventers with Flood Sensor, Sizes 1/4 - 3 IN
Features
- Sensor on relief valve for flood detection, sizes 1/2 to 3 IN
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
- The valve body for 2 1/2 and 3 inch sizes shall utilize a coating system with built in electrochemical corrosion inhibitor and microbial inhibitor
- Extremely compact design is easy to install and service
- Large body passages for low pressure drop
- Captured springs for safer maintenance
- Screwdriver slotted ball valve test cocks
Series LF009 Lead Free* reduced pressure zone assemblies feature a flood sensor with SentryPlus Alert® technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication. Available for sizes 1/2 to 3 IN.
This series prevents the reverse flow of contaminated water caused by backsiphonage or backpressure from entering the potable water supply. Ideal for protection at health hazard cross-connections or for containment at the service line entrance. Its compact modular design facilitates maintenance and assembly access. Check with local water authorities for installation requirements.
All large diameter assemblies, sizes 2 1/2 and 3 IN, are coated in ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
To learn more visit: https://www.watts.com/armortek
To learn more visit: https://www.watts.com/floodprotectionsystem
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF009
No results found
Model | Product Used On - Series or Model | Kit Contents |
---|---|---|
LFRK 009-C 1/4-1/2
Cover Kit |
</br>009</br> |
Cover, Cover O-ring</br> |
FP-RFK-BF-BMS-CFS-2
Activation Kit |
</br>009, LF009, LFU009, SS009, U009, LF909 Small</br> |
Flood Sensor, Deflector, Sensor Activation Module with Cable, Mounting Bolts, Ground Wire, Power Adapter</br> |
FP-RFK-BF-CFS-2
Activation Kit |
</br>009, LF009, LFU009, SS009, U009, LF909 Small</br> |
Flood Sensor, Deflector, Sensor Activation Module with Cable, Mounting Bolts, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
LFRK 009-VT 2 1/2-3
Total Relief Valve Kit |
</br>LF009, 009</br> |
Seat, Stem Assembly, Spring, Two Piston O-rings, Flow Tube O-ring, Cover O-ring</br> |
FP-RFK-BF-BMS-CFS 1/2-3/4
Activation Kit |
</br>009, LF009, LFU009, SS009, U009</br> |
Flood Sensor, Deflector, Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
FP-RFK-BF-CFS-1/2-3/4
Activation Kit |
</br>009, LF009, LFU009, SS009, U009</br> |
Flood Sensor, Deflector, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |