F115-74 4-300
Discontinued - Replaced By: LFF115-74 300 B 20-175 TC 50-145 4
Part of the LFF115-74 Series
Ordering Code: 8583-16
UPC: 098268320442
Lead Free: YES
4 IN Pressure Reducing Control Valve With Low-Flow Bypass Feature, Class 300
This 4 inch class 300 Watts ACV pressure reducing control valve with low flow by-pass, model 115-74, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. A Flow rate below the normal range of the main line pressure reducing control valve is handled by a separate, valve mounted, direct acting low flow by-pass pressure reducing valve.
Features
- Globe pattern
- Class 300 flanged
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Coating | Bonded Epoxy |
EAN | 098268320442 |
Lead Free | YES |
Part Number | 8583-16 |
Series | LFF115-74 |
Warranty Name | Standard Watts Warranty |