826YDRPDA-OSY-CFM 2 1/2
Discontinued - Replaced By: LF866-DOSY-CFM 2 1/2
Part of the 826YD Series
Ordering Code: 67000041
UPC: 643925011326
Lead Free: NO
2 1/2 In Ductile Iron Reduced Pressure Detector Backflow Preventer Assembly, Epoxy Coated, OSY, Cubic Feet Meter
This 2 1/2 inch DuraCheck in-line reduced pressure detector backflow preventer assembly prevents the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. It is ideal for protection of health hazard cross-connections or for containment at the fire line service entrance and has the capability of measuring water flow in the system to identify any leakage within the fire protection system. It features a ductile iron body, two in-line independent check valves, replaceable check seats with an intermediate relief valve, ball valve test cocks, cubic feet per minute metered bypass and outside stem and yoke resilient seated gate valves. The maximum working pressure is 175 psi (12.06 bar).
Features
- Epoxy coated for longevity
- Stainless steel check assemblies
- Detector bypass assembly
- Side mounted relief valve
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Reduced Pressure Detector Assembly |
| Body Finish | Epoxy Coated |
| Body Material | Cast Iron |
| Body Pattern | Straight |
| Brand | FEBCO |
| Bypass | Yes |
| Bypass Size | 1/2 IN |
| Cap And Tether | No |
| EAN | 643925011326 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 60 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 12.00 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | CFM |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Part Number | 67000041 |
| Polymer Coating | Yes |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Series | 826YD |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |