LFM500N-OSY-CFM 2 1/2
This Maxim(TM) 2 1/2 inch lead free reduced pressure detector backflow preventer assembly is designed to prevent the reverse flow of fire protection substances and water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection at cross-connections identified as health hazards such as on fire sprinkler systems and from other contaminants found at the service line entrance. This compact modular design with a single access cover for easy maintenance is approved for horizontal N pattern installation. It consists of a stainless steel body with a quick access sleeve, torsion spring check valves, OSY resilient seated gate valves, test cocks, and a corrosive resistant bottom mounted pressure relief valve. It comes furnished with a cubic feet per minute meter to detect underground leaks and unauthorized water use.
Features
- Entire valve body and closure sleeve is manufactured from 304 (schedule 40) stainless steel
- Approved for horizontal N pattern installation
- Furnished with a cubic feet per minute meter
- Bronze body nickel plated test cocks
| Specifications | |
|---|---|
| ArmorTek Technology | No | 
| Backflow Preventer Type | Reduced Pressure Detector Assembly | 
| Body Finish | Stainless Steel | 
| Body Material | Stainless Steel | 
| Body Pattern | N-Pattern | 
| Brand | Ames Fire & Waterworks | 
| Buy American Act Compliant | NO | 
| Bypass | Yes | 
| Bypass Size | 3/4 IN | 
| Cap And Tether | No | 
| Disc Material | Rubber | 
| EAN | 098268843811 | 
| Elbow Fitting | Yes | 
| Hazard Protection Level | Health Hazard | 
| Hot And Harsh Water | No | 
| Hydrant Connection | No | 
| Inlet Connection Size | 2 1/2 IN | 
| Inlet Connection Size-Metric | 65 MM | 
| Inlet Connection Type | Flanged Joint | 
| Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve | 
| Inlet Thread Type | Does Not Apply To Product | 
| Lead Free | YES | 
| Maximum Temperature-Fahrenheit | 110 | 
| Maximum Working Pressure-BAR | 12.06 | 
| Maximum Working Pressure-PSI | 175 | 
| Meter Type | CFM | 
| Minimum Temperature - Celsius | 0.50 | 
| Minimum Temperature-Fahrenheit | 33 | 
| Outlet Connection Size | 2 1/2 IN | 
| Outlet Connection Type | Flanged Joint | 
| Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve | 
| Outlet Thread Type | Does Not Apply To Product | 
| Part Number | 0124789 | 
| Polymer Coating | No | 
| Pressure Operation | Continuous | 
| Protection Type | Backpressure and Backsiphonage | 
| Seat Material | Rubber | 
| Series | LFM500 | 
| Strainer | No | 
| Technologies | Does Not Apply To Product | 
| Tradename | Maxim |