825YD
Series 825YD DuraCheck In-Line Design Reduced Pressure Zone Assemblies are used to protect against high hazard (toxic) fluids in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants. They are also used in irrigation systems, boiler feed, water lines and other installations requiring maximum protection. They feature an epoxy coated ductile iron body and NRS or OSY shutoff valves. Maximum Working Pressure: 175psi (12.1 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 825YD
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FP-RFK-FBF-BMS-CFS-825-3/4-2
Activation Kit |
</br>825Y, LF825Y, 825YA, LF825YA</br> |
2 Flood Sensors, Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
|
FP-RFK-FBF-CFS-3/4-2
Activation Kit |
</br>825Y, LF825Y, 825YA, LF825YA</br> |
2 Flood Sensors, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
|
FRK 805/806/825/826YD-S 8
Seat Kit |
</br>805, 806, 825, 826YD</br> |
Seat, Seat O-ring, Bushing, Fasteners</br> |
|
FRK 805/806/825/826YD-S 6
Seat Kit |
</br>805, 806, 825, 826YD</br> |
Seat, Seat O-ring, Bushing, Fasteners</br> |
|
FRK 805YD/806YD/825YD/826YD-RC 6
Check Rubber Parts Kit |
</br></br> |
Seat Disc, Cover O-ring Assembly, Disc Holder O-ring</br> |
|
FRK 825YD/826YD-V 2 1/2-10
Relief Valve Kit |
</br>825YD, 826YD</br> |
Internal Spring/Disc Holder Assembly, Diaphragm</br> |
|
FRK 825YD/826YD-VS 2 1/2-10
Relief Valve Seat Ring Kit |
</br>825YD, 826YD</br> |
RV Seat, Seat O-ring, Bushing, O-ring Seal</br> |
|
FRK 825YD-CK1 6
Check Module Kit-Inlet |
</br>825YD</br> |
Spring and Disc Assembly</br> |