U765-QT 1
Discontinued - Replaced By: U765-QT-FZ PVB 1
Part of the 765 Series
Ordering Code: 765EUB
UPC: 643925017977
Lead Free: NO
1 IN Bronze Pressure Vacuum Breaker Backflow Preventer, Quarter Turn Shutoffs, Union Connections
This 1 inch pressure vacuum breaker backflow preventer is used to protect against health hazard and non-hazard backsiphonage of toxic or non-toxic liquids in industrial plants, cooling towers, laboratories, laundries, swimming pools and irrigation systems. It has a bronze body, spring loaded check valve, air relief valve with opening port, two resilient seated shutoffs and test cocks, and union end connections. This assembly meets the specifications of the USC FCCCHR Manual. The maximum working pressure is 150 psi (10.3 bar) and temperature range is 32 degrees F to 140 degrees F (0 degrees C to 60 degrees C).
Features
- Bronze body for durability
- Designed for minimum head loss
- Plastic bonnet protects valve body from freeze damage
- Internal parts serviceable in line from top of unit
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Rough Bronze |
Body Material | Bronze |
Body Pattern | N-Pattern |
Brand | FEBCO |
Buy American Act Compliant | NO |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | Yes |
Disc Material | Nitrile |
EAN | 643925017977 |
Elbow Fitting | No |
GDS Status | Registered |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 10.00 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | NPT |
Part Number | 765EUB |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Seat Material | Bronze |
Series | 765 |
Strainer | No |
Technologies | Does Not Apply To Product |
Literature
-
- Flyer - Freeze Detection for Backflow Protection
- Installation Instructions - 765 with Freeze Sensor - Sizes 1/2 - 2 IN
- Installation Instructions - FEBCO 765 Winterization Instructions
- Installation Instructions - Freeze Sensor Connection Kit - Watts and FEBCO
- Specification Sheet - 765
- Specification Sheet - 765 (French)
- Specification Sheet - 765 (Spanish)