U800M4-FR 3/4
Part of the 800M4FR Series
Ordering Code: 0388007
UPC: 098268349313
Lead Free: NO
3/4 IN Bronze Freeze Resistant Pressure Vacuum Breaker Backflow Preventer, Quarter Turn Shutoff, Union Connections, Tee Handles
This 3/4 inch freeze resistant pressure vacuum breaker backflow preventer helps prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of bronze body construction, silicone rubber check valve disc, plastic check valve seat, stainless steel springs, a bonnet with silicone rubber O-ring seal, a lightweight plastic disc float, a built-in relief valve to protect the internal components and the body from freezing, tee handle shutoffs, union connections, and test cocks for winterization draining. It is ideal in continuous pressure health hazard applications where exposure to sudden freezing conditions such as on irrigation systems and industrial process water systems can occur. The maximum pressure is 150 psi (10.3 bar) and the minimum pressure is 15 psi (55kPa).
Features
- Bronze body for durability
- Unique built-in relief valve relieves pressure caused by ice formation
- Female NPT inlet and outlet with quarter turn shutoffs
- Union connections
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Cast Bronze |
Body Material | Bronze |
Body Pattern | Angle |
Brand | Watts |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 098268349313 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Union Joint |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | NPT |
Part Number | 0388007 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Seat Material | Plastic |
Series | 800M4FR |
Strainer | No |
Technologies | Does Not Apply To Product |